Nominal electrical values

Electrical parameters

Supply voltage

Nom.

DC 48V

-20%/+25%

Supply voltage range1)

Nom.

38.4 - 60 Vdc

 

Normal operating voltage range2)

Typ.

46 – 60 Vdc

 

Transition voltage for switching to buffer mode

Typ.

45 Vdc

Backup threshold value jumper set to "45 V fixed"

Typ.

VIN – 2 V

Backup threshold value jumper set to "VIN – 2 V"
(Refer also to the chapter "Selection of the backup threshold voltage").

Transition voltage for switching from buffer mode to supply mode

Typ.

45 Vdc

Backup threshold value jumper set to "45 V fixed"

Typ.

VBUFFER + 2 V

Backup threshold value jumper set to "VIN – 2 V"
(Refer also to the chapter "Selection of the backup threshold voltage").

Buffer voltage

Typ.

Equal to the transition voltage for switching to buffer mode.

Residual ripple and noise voltage

- in buffer mode

Max.

250mVpp

At 5 A, generated by the buffer module

400mVpp

At 10 A, generated by the buffer module

600mVpp

At 20 A, generated by the buffer module

(defined at 20 Hz to 20 MHz, 50 Ohm)

- in power supply mode

 

The residual ripple and noise voltage are defined by the power supply.

Current consumption

Typ.

40 mA

When the capacitor is fully charged

Min.

300 mA

During the charging of the capacitors

Max.

500 mA

During the charging of the capacitors

Power loss

Typ.

1.9W

When the capacitor is fully charged

Buffer current

Min.

20A

 

Buffer current overload behavior

 

Electronically limited, buffering stops and capacitor is discharged under 34 V.
See fig. "Output characteristic curve in buffer mode, 22.5 V fixed mode, typ.

Permissible voltage between supply voltage and housing ground

Max.

60 Vdc or 42.4 Vac

Continuous operation, IEC 62477-1

Capacitive and inductive loads

 

no limit

1) Supply voltage range:

At voltages within the input voltage range, the control functions such as LEDs, monitoring functions, relay contacts, etc. function as normal. Within the input voltage range the device can either be in power supply mode or buffer mode.

2) Normal operating voltage range:

The normal operating voltage range describes the supply voltage that supports the full functionality of the buffer module (including charging) without entering buffer mode.

Nominal electrical values 1:
Selection of a suitable power supply
Nominal electrical values 2:
Output characteristic curve in buffer mode, 45 V fixed mode, typ.