Protective functions and safety features

Protective functions

Insulation resistance

> 500MOhm

In the delivery state between the mains power connection and signals, measured with 500 Vdc

> 500MOhm

In the delivery state between the mains power connection and the housing, measured with 500 Vdc

> 500MOhm

In the delivery state between the signal connections and the housing, measured with 500 Vdc

PE resistance

< 0.1 ohm

Resistance between the chassis ground terminal and the housing.

Protection class

N/A

Install the buffer module according to the rules of Class III

Protection class / ingress protection

IP 20

EN/IEC 60529

Overtemperature protection

-

 

Output overvoltage protection

Typ. 58Vdc
Max. 60Vdc

In the event of a defect in the internal buffer module, a redundant circuit limits the maximum output voltage. The buffering stops and automatically attempts to restart.

Internal input fuse

-

 

Overvoltage protection at the input

Max. 60Vdc

Device not damaged or defective

Reverse polarity protection at the input

Max. -60 Vdc

Device not damaged or defective

Touch current (leakage current)

The leakage current generated by the buffer module itself depends on the input voltage ripple and must be investigated in the final application. With an even DC input voltage, the leakage current generated is less than 100 μA.