"Active" signal
The "Active" signal (pin 7) is an optocoupler output that has a low resistance during the discharging of the buffer capacitors.
For a connection schematic, refer to the illustrations in the chapter Operating diagrams and Connection diagrams.
Signal voltage | Max. | 35 Vdc | Voltage between pins 6 and 7 |
Signal current | Max. | 10 mA |
|
Voltage drop across optocoupler |
| 0.9 V / 3 V | At 1 mA / 5 mA while optocoupler has a low resistance |
Leakage current | Max. | 50 µA | While optocoupler has a high resistance |
Insulation voltage | See chapter Dielectric strength | ||