"Active" signal

The "Active" signal (pin 7) is an optocoupler output that has a low resistance during the discharging of the buffer capacitors.

For a connection schematic, refer to the illustrations in the chapter Operating diagrams and Connection diagrams.

Signal voltage

Max.

35 Vdc

Voltage between pins 6 and 7

Signal current

Max.

10 mA

 

Voltage drop across optocoupler

 

0.9 V / 3 V

At 1 mA / 5 mA while optocoupler has a low resistance

Leakage current

Max.

50 µA

While optocoupler has a high resistance

Insulation voltage

See chapter Dielectric strength