Safety features
Safety features | ||
---|---|---|
Input/output isolation | SELV | IEC/EN 60950-1 |
PELV | IEC/EN 60204-1, EN 62477-1, IEC 62103, IEC 60364-4-41 | |
Protection class | I | PE (protective conductor) connection required |
Insulation resistance | > 5 MOhm | between input and output, measured with 500 Vdc |
PE resistance | < 0.1 ohm | Resistance between the protective conductor connection and the housing near the DIN rail mounting bracket. |
Leakage current | Typ. 0.35 mA / 0.64 mA | At 3x 400 Vac, 50 Hz, TN, TT / IT network |
Typ. 0.45 mA / 0.91 mA | At 3x 480 Vac, 60 Hz, TN, TT / IT network | |
Max. 0.45 mA / 0.78 mA | At 3x 440 Vac, 50 Hz, TN, TT / IT network | |
Max. 0.60 mA / 1.20 mA | At 3x 528 Vac, 60 Hz, TN, TT / IT network |