Efficiency and losses

Efficiency for 3-phase operation:

 

 

3AC 400 V

3AC 480 V

 

Efficiency

Typ.

95.3%

95.2%

At 24 V, 40 A

Average efficiency1)

Typ.

94.7%

94.6%

25% at 10 A, 25% at 20 A,
25% at 30 A. 25% at 40 A

Losses

Typ.

1.5 W

1.5 W

If switch-off is activated

Typ.

9.5 W

9.8 W

At 24 V, 0 A, (no load)

Typ.

24.1 W

25.0 W

At 24 V, 20 A, (half load)

Typ.

47.3 W

48.4 W

At 24 V, 40 A, (full load)

1) The average efficiency is based on assumptions for a typical application with a power supply load of
25% of the nominal load for 25% of the time,
50% of the nominal load for 25% of the time,
75% of the nominal load for 25% of the time and
100% of the nominal load during the remaining time.

Efficiency and losses 1:
Efficiency over output current; losses over output current
Efficiency and losses 2:
Efficiency over input voltage; losses over input voltage

Efficiency when using only two phases of a 3-phase system:

Notice

Efficiency and losses 3:

Operation on two phases of a 3-phase system

Please note the information in chapter Operation on two phases of a 3-phase system!

 

 

2AC 400 V

2AC 480 V

 

Efficiency

Typ.

94.4%

94.7%

At 24 V, 40 A

Losses

Typ.

56.9%

53.7%

At 24 V, 40 A (full load)

Efficiency and losses 4:
Efficiency over output current at 24 V; losses over output current at 24 V