Protective functions

Protective functions

Output protection

Electronically protected against overload, no load and short circuits1)

Output overvoltage protection

Typ. 30 Vdc
Max. 32 Vdc

In the event of an internal power supply fault, a redundant circuit limits the maximum output voltage. The output switches off and automatically tries to switch on again.

Protection class

IP20

EN/IEC 60529

Ingress protection

> 5 mm

e.g., screws, small parts

Overtemperature protection

Yes

Output shutdown with automatic restart.

Protection against input transients

MOV (metal oxide varistor)

 

Input fuse

included

Not user-replaceable

1) In the event of a protection event, audible noises may occur.