EMC

The power supply is suitable without any restrictions for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.

The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.

EMC immunity

 

Strong transients

VDE 0160

Over the entire load range

1550 V, 1.3 ms

EMC emission

According to the generic standards: EN 6100-6-3 and EN 6100-6-4

Conducted interference emission, input lines

EN 55011, EN 55022, FCC Part 15, CISPR 11, CISPR 22

Class B

Conducted interference emission, output lines

IEC/CISPR 16-1-2, IEC/CISPR 16-2-1

12 dB higher than the AV limit value curve for the DC power connection according to EN 61000-6-31)

Interfering radiation

EN 55011, EN 55022

Class B

Harmonic input current

EN 61000-3-2

Requirements for Class A devices met

Voltage fluctuations, flicker

EN 61000-3-3

Requirements met 2)

This device complies with FCC Part 15.

Operation is subject to the following two conditions:

  • This device must not cause adverse interference, and
  • This device must tolerate any interference it is subjected to, including interference that may cause undesired operation.

1) Restrictions apply to residential, commercial and light industrial applications as well as to small businesses involving local DC networks according to EN 61000-6-3. No restrictions for all types of industrial applications.

2) Tested with constant current loads, non-pulsating