Environment

Environment

Operating temperature 1)

-25°C to +70°C

Reduction of the output power according to Fig. Output current over ambient temperature

Storage temperature

-40°C to +85°C

For storage and transport

Output load reduction
(derating)

24 W/°C

+60°C to +70°C

Humidity2)

5 to 95% r.h.

According to IEC 60068-2-30

Oscillation, sinusoidal

2-17.8 Hz: ±1.6 mm;
17.8-500 Hz: 1 g
2 hours/axis

According to IEC 60068-2-6,
Higher values are permissible when the wall-mounting bracket (ZS5301-0002) is used

Impact

15 g 6 ms, 10 g 11 ms
3 impacts/direction, 18 impacts in total

According to IEC 60068-2-27,
Higher values are permissible when the wall-mounting bracket (ZS5301-0002) is used

Installation altitude

0 to 2000 m

Without restrictions

2000 - 6000 m

Reduce the output power or the ambient temperature, see Fig. Output current over installation altitude

IEC 62103, EN 50178, overvoltage category II

Derating, installation altitude

60 W/1000 m or 5°C/1000 m

> 2000 m, see Fig. Output current over installation altitude

Overvoltage category

III

According to IEC 62103, 50178, installation altitudes up to 2000 m

II

Installation altitudes between 2000 m and 6000 m

Degree of pollution

2

According to IEC 62103, EN 50178, non-conductive

LABS-free

The device does not release any silicones or other paint-wetting impairment substances and is suitable for use in paint shops.

1) The working temperature is identical to the room temperature or the ambient temperature and is defined as the air temperature 2 cm below the device.

2) Do not energize when condensation is present!

Environment 1:
Output current over ambient temperature; output current over installation altitude