Overview

PS3001-2410-0001 | Power supply 24 V, 10 A, 1-phase

Overview 1:

  • AC 100-240 V wide-range input
  • Width only 60 mm,
  • Efficiency up to 93.5%
  • 150% peak power, 360 W for 4 s
  • Precise triggering of fuses through high overload / peak current
  • Active power factor correction (PFC)
  • Negligible input inrush current surge
  • Full power between -25 °C and +60 °C
  • DC-OK relay contact
  • Quick connection with spring-loaded terminals

The PS3001-2410-0001 is a 1-phase 24 V power supply with an output current of 10 A and an output power of 240 W.
On the input side, the device features a wide-range input, active power factor correction (PFC) and inrush current limiting.
The PS3001-2410-0001 power supply features an Extra Power output with a maximum output power of 150% over 4 seconds and is able to trigger fuses precisely with a short-term peak current. A DC-OK LED, an overload LED and a potential-free relay contact monitor the status of the output voltage
The power supply is part of the PS3000 family and has a width of 60 mm.

Overview of technical data *)

Overview of technical data

PS3001-2410-0001

Output voltage

DC 24 V (nominal)

Adjustment range

24 - 28 V (24.1 V preset)

Output current

10 - 9 A (continuous) ambient temperature < 60 °C
7.5 - 6.8 A (continuous) ambient temperature < +70 °C
15 – 13.5 A (short-term up to 4 s) ambient temperature < +70 °C
linear derating between +60 °C and +70 °C

Output power

240 W (continuous); 360 W (short-term up to 4 s)

Output ripple

< 50 mVpp (20 Hz to 20 MHz, 50 Ohm)

Input voltage AC

AC 100 - 240 V +15%

Mains frequency

50 - 60 Hz ±6%

Input current AC

2.22 / 1.22 A at 120 / 230 Vac

Power factor

0.98 / 0.92 at 120 / 230 Vac

Inrush current surge AC

typically 4 / 7 A peak at 120 / 230 Vac, temperature-independent

Efficiency

92.6 / 93.5% at 120 / 230 Vac

Losses

19.1 / 16.7 W at 120 / 230 Vac

Operating temperature range

-25 °C to + 70 °C

Derating

6 W / °C (+60 °C to +70 °C)

Hold-up time

Typ. 27 / 28 ms at 120 / 230 Vac

Dimensions (W x H x D)

60 x 124 x 117 mm (without DIN rail)

Weight

900 g

Approvals/markings

CE, UKCA, EAC, cULus

*) All values typical for 24 V, 10 A, 230 Vac, 25 °C ambient temperature and after a warm-up time of 5 minutes, unless otherwise stated.