Overview

PS2031-2410-0000 | Power supply 24 V, 10 A, 3-phase, Extra Power

Overview 1:

 

• 3AC 380-480V wide-range input

• 2- or 3-phase operation possible

• Width only 62mm

• Efficiency up to 92.9% thanks to synchronous rectifier

• Excellent part-load efficiency

• 120% peak power, 288W

• Precise triggering of fuses through high overload / peak current

• Integrated input transient suppression circuit

• Minimum inrush current surge

• 3 integrated input fuses

• Current-sharing function for parallel use

• Full output between -25°C and +60°C

The PS2031-2410-0000 is a 3-phase 24 V power supply unit with an output current of 10 A and an output power of 240 W.
On the input side, the device features a wide-range input, harmonic correction (PFC) and inrush current limitation.
The PS2031-2410-0000 features an Extra Power output with a continuous maximum output power of 120% and is able to trigger fuses precisely with a short-term peak current.
The power supply unit is part of the PS2000 family and has a width of 62 mm. A DC OK LED monitors the status of the output voltage

Overview of technical data *)

Overview of technical data

PS2031-2410-0000

Output voltage

DC 24V (nominal factory setting 24.1V)

Adjustment range

24 - 28V

Output current

12.0-10.3A (amb. below +45°C)
10.0-8.6A (amb. at +60°C)
7.5-6.5A (amb. at +70°C)

Linear load reduction between +45°C and +70°C

Input voltage AC

3AC 380-480V -15%/+20%

Mains frequency

50-60Hz ±6%

Input current AC

0.7 / 0.6A at 3x400 / 480Vac

Efficiency

92.8 / 92.9% at 3x400 / 480Vac

Temperature range

-25°C to +70°C

Size (W x H x D)

62 x 124 x 117mm (without DIN rail)

Weight

750 g

Approvals/markings

CE, EAC, UKCA
cULus

*) All values typical for 24 V, 10 A, 3x 400 Vac, 50 Hz, symmetrical mains voltages, 25°C ambient temperature and after a warm-up time of five minutes, unless otherwise stated