Safety features

Safety features

Protection class

I

Conforms to IEC 61140
PE (protective conductor) connection required

Insulation resistance

 

> 500MOhm

In the delivery state between input and output, measured with 500Vdc

> 500MOhm

In the delivery state between input and protective conductor, measured with 500Vdc

> 500MOhm

In the delivery state between output and protective conductor, measured with 500Vdc

> 500MOhm

In the delivery state between output and DC OK contacts, measured with 500Vdc

PE resistance

< 0.1Ohm

Resistance between the protective conductor connection and the housing near the DIN rail mounting bracket.

Leakage current

 

Typ. 0.12mA / 0.31mA

At 100Vac, 50Hz, TN, TT / IT network

Typ. 0.18mA / 0.45mA

At 120Vac, 60Hz, TN, TT / IT network

Typ. 0.30mA / 0.76mA

At 230Vac, 50Hz, TN, TT / IT network

Max. 0.16mA / 0.38mA

At 110Vac, 50Hz, TN, TT / IT network

Max. 0.23mA / 0.55mA

At 132Vac, 60Hz, TN, TT / IT network

Max. 0.39mA / 0.94mA

At 264Vac, 50Hz, TN, TT / IT network