Hold-up time

The Hold-up time is the time during which the output voltage of a power supply unit remains within the specification after a loss of input power. The Hold-up time depends on the output load. At no load the Hold-up time can be up to several seconds. The green DC-OK LED also lights up during this time.

 

 

AC 100V

AC 120V

AC 230V

 

Power failure

Hold-up time

Typ.

65ms

65ms

65ms

At 48V, 5A, see Fig. Hold-up time over input voltage

Min.

54ms

54ms

54ms

At 48V, 5A, see Fig. Hold-up time over input voltage

Typ.

32ms

32ms

32ms

At 48V, 10A, see Fig. Hold-up time over input voltage

Min.

24ms

24ms

24ms

At 48V, 10A, see Fig. Hold-up time over input voltage

Hold-up time 1:
Hold-up time over input voltage; switch-off behavior, definitions