DC input
DC input | |||
---|---|---|---|
DC input | Nom. | DC 110 - 300 V | ±20% |
DC input range |
| 88 - 360 Vdc |
|
DC input current | Typ. | 4.64 A | at 110 Vdc, at 24 V, 20 A |
1.66 A | at 300 Vdc, at 24 V, 20 A | ||
Voltage range 1 | Nom. | DC 150 - 300 V |
|
Voltage range 2 | Nom. | DC 110 - 150 V |
|
Permissible voltage L/N to ground | Max. | 375 Vdc | Continuous according to IEC 62477-1 |
Turn-on voltage | Typ. | 80 Vdc | Static |
Shut-down voltage | Typ. | 70 Vdc | Static |
Instructions for DC operation
- The device is designed to be supplied from a DC input voltage.
Use a battery or a comparable DC source. - Connect the positive pole to L and the negative pole to N.
- Connect the PE terminal to the protective conductor or machine ground.