Hold-up time
The Hold-up time is the time during which the output voltage of a power supply unit remains within the specification after a loss of input power. The Hold-up time depends on the output load. At no load the Hold-up time can be up to several seconds. The green DC-OK LED also lights up during this time.
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Power failure Hold-up time | Typ. | 65ms | 65ms | 65ms | At 24V, 10A, see Fig. Hold-up time over input voltage |
Min. | 54ms | 54ms | 54ms | At 24V, 10A, see Fig. Hold-up time over input voltage | |
Typ. | 32ms | 32ms | 32ms | At 24V, 20A, see Fig. Hold-up time over input voltage | |
Min. | 24ms | 24ms | 24ms | At 24V, 20A, see Fig. Hold-up time over input voltage |