Overview

PS2001-2410-1001 | Power supply 24 V, 10 A, 1-phase, Extra Power, with EtherCAT interface

Overview 1:

  • AC 100-240 V wide-range input
  • Incl. EtherCAT interface
  • Width only 48 mm
  • Efficiency up to 94.8%
  • Excellent part-load efficiency
  • 120% peak power, 288 W
  • Precise triggering of fuses through high overload / peak current
  • Safe hiccup overload mode
  • Active Power Factor Correction (PFC)
  • Minimum inrush current surge
  • Full output between -25°C and +60°C
  • Current-sharing function for parallel use

The PS2001-2410-1001 is a 1-phase 24 V DC power supply with an integrated EtherCAT communication level suitable for applications with an output current of 10 A and an output power of 240 W. Thanks to the integration of EtherCAT technology, measurement data and internal device data can be processed directly by the controller. This makes it possible to influence the device directly via remote access. Device-internal parameter values, status bits and error messages can be read, configured and reset easily and conveniently via the TwinCAT automation software. In addition, the power supply provides extensive measured data for monitoring both the DC output range and the AC input range.

The power supplies with EtherCAT interface belong to the PS2000 family and have a width of just 48 mm. They have a wide-range input, Active Power Factor Correction (PFC) and inrush current limitation on the input side. The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit. The PS2001-xxxx-1001 features an Extra Power with a continuous maximum output power of 120% and is able to trigger fuses precisely with a short-term peak current. The status of the output voltage can be tracked via the process data and displayed via the DC-OK LED on the front of the housing.

Overview of technical data *)

PS2001-2410-1001

Output voltage

DC 24 V (nominal factory setting 24.1 V)

Adjustment range

24...28 V

Output current

12 A (288 W) at ambient temperature below +45°C
10.0 - 8.6 A (240 W) at ambient temperature up to 60°C
7.5 - 6.5 A at ambient temperature +70°C
Linear load reduction between +45°C and +70°C

Input voltage AC

AC 100...240 V -15% / +10%

Mains frequency

50...60 Hz ±6%

Input current AC

2.17 / 1.14 A at 120 / 230 Vac

Power factor

0.99 / 0.97 at 120 / 230 Vac

AC input inrush current

6.0 /9.0 APeak at +40°C, 120 / 230 Vac

Input voltage DC

DC 110...300 V ±20%

Input current DC

2.35 / 0.84 A at 110 / 300 Vdc

Efficiency

93.2 / 94.8% at 120 / 230 Vac

Losses

17.6 / 13.3 W at 120 / 230 Vac

Hold-up time

37 / 37 ms at 120 / 230 Vac

Temperature range

-25°C...+70°C

Protocol / bus interface

EtherCAT / 2 x RJ45

Data transfer rate

100 Mbit/s

Dimensions (W x H x D)

48 mm x 124 mm x 127 mm (without DIN rail)

Weight

660 g

Approvals/markings

CE, cULus

*) All values are typical figures specified at 24 V, 10 A, 230 Vac, 50 Hz, +25°C ambient temperature and after a 5 minutes run-in time, unless otherwise noted