Safety features

Safety features

Protection class

I

According to IEC61140
PE (protective conductor) connection required

Insulation resistance

 

> 500MOhm

In the delivery state between input and output, measured with 500Vdc

> 500MOhm

In the delivery state between input and protective conductor, measured with 500Vdc

> 500MOhm

In the delivery state between output and protective conductor, measured with 500Vdc

> 500MOhm

In the delivery state between output and DC OK contacts, measured with 500Vdc

PE resistance

< 0.1Ohm

Resistance between the protective conductor connection and the housing near the DIN rail mounting bracket.

Leakage current

 

Typ. 0.10mA / 0.27mA

At 100Vac, 50Hz, TN, TT / IT network

Typ. 0.13mA / 0.38mA

At 120Vac, 60Hz, TN, TT / IT network

Typ. 0.20mA / 0.60mA

At 230Vac, 50Hz, TN, TT / IT network

Max. 0.13mA / 0.35mA

At 110Vac, 50Hz, TN, TT / IT network

Max. 0.17mA / 0.51mA

At 132Vac, 60Hz, TN, TT / IT network

Max. 0.27mA / 0.81mA

At 264Vac, 50Hz, TN, TT / IT network