EMC

The power supply is suitable for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.

The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.

EMC interference immunity

 

Strong transients

VDE 0160

Over the entire load range

750V, 0.3ms

EMC interference emission

 

Cable-related interference emission, input lines

EN 55011, EN 55015, EN 55022, FCC Part 15, CISPR 11, CISPR 22

Class B

Cable-related interference emission output lines

IEC/CISPR 16-1-2, IEC/CISPR 16-2-1

Limit values for the DC current connection according to EN 61000-6-3 are met

Interference emission

EN 55011, EN 55022

Class B

Harmonic input current

EN 61000-3-2

Class A

Voltage fluctuations, flicker

EN 61000-3-3

Requirements met 1)

This device complies with FCC Part 15.

Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation.

Switching frequencies

PFC converter

30kHz to 140kHz

Input voltage and output load dependent

Main converter

60kHz to 140kHz

Output load dependent

Auxiliary converter

30kHz to 60kHz

Output load dependent