Terminals and wiring

The terminals are designed to be finger-safe according to IP20 and are suitable for field or factory wiring.

Technical data

Input

Output

DC-OK signal

Connection cross-section

e*: max. 6mm²

f*:  max. 4mm²

a*: max. 4mm² (d<2.8mm)

e*: max. 6mm²

f*:  max. 4mm²

a*: max 4mm² (d<2.8mm)

e*: max. 1.5mm²

f*:  max. 1.5mm²

a*:  max. 1.5mm² (d<1.6mm)

Connection cross section (AWG)

e*: AWG 20-10

f*: AWG 20-10

a* AWG 20-10 (d<2.8mm)

e*: AWG 20-10

f*: AWG 20-10

a* AWG 20-10 (d<2.8mm)

e*: AWG 24-16

f*: AWG 24-16

a*: AWG 24-16 (d<1.6mm)

Strip length

7mm / 0.28inch

7mm / 0.28inch

7mm / 0.28inch

e* = solid single wire
f* = stranded wire
a* = with ferrule

Wiring instructions:

Series connection of power supply units:

Power supply units may be connected in series.

Series connection (looping from one power supply output to the next) is permitted as long as the average output current flowing through a connection pin does not exceed 25 A. For higher currents please use a separate distributor terminal strip as shown in Fig. Using distribution terminals.

Terminals and wiring 1:
Series connection of outputs; use of distribution terminals