Efficiency and losses

 

 

AC 100V

AC 120V

AC 230V

 

Efficiency

Typ.

92.9%

93.6%

94.3%

At 24V, 5A

Typ.

92.7%

93.5%

94.5%

At 24V, 6A (Extra Power)

Average efficiency*)

Typ.

91.3%

91.7%

92.0%

25% at 1.25A, 25% at 2.5A,
25% at 3.75A. 25% at 5A

Losses

Typ.

1.3W

1.3W

1.4W

At 24V, 0A

Typ.

4.6W

4.4W

4.1W

At 24V, 2.5A

Typ.

9.2W

8.2W

7.3W

At 24V, 5A

Typ.

11.3W

9.8W

8.4W

At 24V, 6A (Extra Power)

*) The average efficiency is based on assumptions for a typical application with the power supply unit operating at 25% of the nominal load during 25% of the time, 50% of the nominal load during 25% of the time, 75% of the nominal load during 25% of the time and 100% of the nominal load during the remaining time.

Efficiency and losses 1:
Efficiency over output current; losses over output current
Efficiency and losses 2:
Efficiency over input voltage; losses over input voltage