Overview

PS2001-2405-0000 | Power supply 24V, 5A, 1 phase, Extra Power

Overview 1:

 

• AC 100-240V wide-range input

• Width only 32mm

• Efficiency of up to 94.3%

• Excellent part-load efficiency

• 120% peak power, 144W

• Precise triggering of fuses through high overload / peak current

• Safe hiccup overload mode

• Active Power Factor Correction (PFC)

• Minimum inrush current surge

• Full output between -25°C and +60°C

• DC-OK relay contact

The power supply PS2001-2405-0000 is a single-phase, 24 V DC power supply with an output current of 5 A and an output power of 120 W.
On the input side, the device features a wide-range input, active Power Factor Correction (PFC) and inrush current limiting.
The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit. The PS2001-2405-0000 features extra power with a continuous maximum output power of 120% and can precisely trigger fuses with a short peak current.
The power supply unit is part of the PS2000 family and has a width of 32 mm. A DC-OK LED and a potential-free relay contact monitor the status of the output voltage. The power supply unit has ATEX, IECEx and Class I Div2 approval as well as SEMI-F47 certification to meet the requirements of the semiconductor industry.

Overview of technical data *)

Overview of technical data

PS2001-2405-0000

Output voltage

DC 24V
(Nominal factory setting 24.1V)

Adjustment range

24 - 28V

Output current

6.0-5.1A (amb. below +45°C)
5.0-4.3A (amb. at +60°C)
3.8-3.2A (amb. at +70°C)
Linear load reduction between +45°C and +70°C

Input voltage AC

AC 100-240V -15%/+10%

Mains frequency

50-60Hz ±6%

Input current AC

1.09 / 0.6A at 120 / 230Vac

Input voltage DC

DC 110-150V ±20%

Efficiency

93.6 / 94.3% at 120 / 230Vac

Temperature range

-25°C to +70°C

Size (W x H x D)

32 x 124 x 102mm (without DIN rail)

Weight

440 g

Approvals/markings

CE, EAC, UKCA
cULus
Class I Div2
ATEX/IECEx
SEMI F47

*) All values typical for 24V, 5A, 230Vac, 50Hz, +25°C ambient temperature and after a warm-up period of five minutes, unless otherwise stated.