EMC

The EMC characteristics of the device make it suitable for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.

The device complies with the following standards: EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2 and EN 61000-3-3.

This device complies with FCC Part 15. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation.

Do not use this device on an AC 100V mains supply with a load of more than 2.9A, if the application is sensitive to a short circuit at the output, even with voltage drops during mains interruptions of less than 20ms.

EMC interference immunity

 

Strong transients

VDE 0160

Over the entire load range

750V; 1.3ms

EMC interference emission

According to the generic standards: EN 61000-6-3 and EN 61000-6-4

Conducted interference emission, input lines

EN 55011, EN 55015, EN 55022, FCC Part 15, CISPR 11, CISPR 22

Class B

Conducted interference emission, output lines

IEC/CISPR 16-1-2, IEC/CISPR 16-2-1

Limit values for the DC current connection are met

Interference emission

EN 55011, EN 55022, CISPR 11, CISPR 22

Class B

Harmonic input current

EN 61000-3-2

Class A requirements met

Voltage fluctuations, flicker

EN 61000-3-3

Met, tested with non-pulsating constant current loads.

Switching frequencies

Main converter

40kHz to 140kHz

Input load and output voltage dependent