Output

The output provides an SELV/PELV nominal voltage that is electrically isolated from the input voltage.

The output is designed to supply any type of load, including capacitive and inductive loads. Capacitive loads should not exceed 5500µF with 3.8A or 7000µF with 1.9A additional current load.

In the event of severe overload (if the output voltage drops below 14V) the power supply delivers a continuous output current for 20ms. The output is then switched off for approx. 160ms before a new start attempt is automatically made. This cycle is repeated as long as the overload exists. The device starts operating normally again once the overload has been rectified.

Output voltage

Nom.

24V

 

Adjustment range

Min.

24-28V

Guaranteed value

Max.

29.5V

This is the maximum output voltage that can occur in the end position of the potentiometer in clockwise direction due to tolerances. It is not a guaranteed value that can be achieved.

Factory settings

Typ.

24.1V

±0.2%, at full load (cold device)

Line regulation

Max.

10mV

Between 90 and 300Vac

Load regulation

Max.

100mV

Between 0 and 3.8A, static value, see Fig. Output voltage over output current, typ.

Residual ripple and ripple voltage

Max.

100mVss

Bandwidth 20 Hz to 20 MHz, 50 Ohm

Output current

Nom.

3.8A

At 24 V and ambient temperature below 60°C

Nom.

3.2A

At 24V and 70°C ambient temperature.

Nom.

2.8A

At 28 V and ambient temperature below 60°C

Nom.

2.4A

At 28 V and 70°C ambient temperature

Overload protection

Yes

Electronic protection against open circuit, overload, and short circuit. In the event of a protection event, audible noises may occur.

Overload characteristics

 

Continuous current

Output voltage > 14Vdc, see Fig. Output voltage over output current, typ.

 

Hiccup mode

Output voltage < 14Vdc, see Fig. Output voltage over output current, typ.

Overload/short circuit current

Max.

6.7A

Continuous current, see Fig. Output voltage over output current, typ.

Typ.

8.6A

Intermittent current peak value for typ. 20ms
Load impedance 150mOhm, see Fig. Short circuit at the output
The discharge current of the output capacitors is not included

Max.

3.2A

intermittent mean current value (rms.)
Load impedance 150mOhm, see Fig. Short circuit at the output

Output capacity

Typ.

1600μF

Included in the power supply

Load feedback

Max.

35 V

The device is resistant and does not show any malfunction when a load feeds back voltage to the power supply. It does not matter whether the power supply is switched on or off. The absorbed energy can be calculated by means of the built-in large-size output capacitor.

Output 1:
Output voltage over output current, typ.; short circuit at the output.