Overview

PS1111-2402-0002 | Power supply 24 V, 2.5 A, 1-phase

Overview 1:

 

• AC 100-240V wide-range input

• NEC Class 2 compliant

• No PE connection required

• Width only 36mm

• Efficiency of up to 91.8%

• Low no-load power losses

• Full power between -10°C and +60°C

• Push-in terminals

 

The PS1111-2402-0002 power supply is a single-phase 24V power supply with an output current of 2.5A.

On the input side, the device has a wide-range input and an input inrush current limitation.

The output power is 60 W and the NEC Class 2 requirements are met. The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit.

The power supply is part of the PS1000 family and has a width of 36 mm. A DC OK LED monitors the status of the output voltage. The power supply unit is designed in protection class II and does not require a protective conductor on the primary side.

Overview of technical data *)

Overview of technical data

PS1111-2402-0002

Output voltage

DC 24V
(Nominal factory setting 24.1V)

Adjustment range

24 - 28V

Output current

2.5 - 2.1A (amb. below +60°C)
1.9 – 1.6A (amb. at +70°C)
Linear load reduction between +60°C and +70°C

Input voltage AC

AC 100-240V ±10%

Mains frequency

50-60Hz ±6%

Input current AC

1.0 / 0.6A at 120 / 230Vac

Power factor

0.55 / 0.47 at 120 / 230 Vac

Efficiency

90.7 / 91.8% at 120 / 230Vac

Temperature range

-10°C to +70°C

Dimensions (W x H x D)

36 x 90 x 91 mm
(without DIN rail)

Weight

220 g

Approvals/markings

CE, EAC, UKCA
cULus
NEC CLASS 2

*) All values typical for 24V, 2.5A, 230Vac, 50Hz, +25°C ambient temperature and after a warm-up time of five minutes, unless otherwise stated.