Front side and operating elements

Front side and operating elements 1:
Front PS1111-2402-0000

Input terminals (push-in terminals)

Designation (A)

Description

N

Mains input N

L

Mains input L

Output terminals (push-in terminals)

Designation (B)

Description

+

two identical positive poles, positive output

-

two identical negative poles, negative output

Potentiometer for the output voltage

Designation (C)

Description

Potentiometer

Factory setting: 24.1 V

DC-OK LED

Designation (D)

Description

LED green

Lights up when the output voltage is above 18V.