Terminals and wiring

The terminals are designed to be finger-safe according to IP20 and are suitable for field or factory wiring.

Technical data

Input

Output

Connection cross-section

e*: max. 2.5mm²

f*:  max. 2.5mm²

a*: max. 1.5mm² (d<2.3mm)

e*: max. 2.5mm²

f*:  max. 2.5mm²

a*: max. 1.5mm² (d<2.3mm)

Connection cross section (AWG)

e*: AWG 24-12

f*: AWG 24-12

a* AWG 24-12 (d<2.3mm)

e*: AWG 24-12

f*: AWG 24-12

a* AWG 24-12 (d<2.3mm)

Strip length

10mm / 0.4inch

10mm / 0.4inch

e* = solid wire
f* = stranded wire
a* = with ferrule