Dimensions and weight
Dimensions and weight | |
---|---|
Overall width | 39mm |
Height | 124mm |
Depth | 124mm |
DIN rail
| Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15mm. |
Weight
| 370g |
Plastic material of the housing | Flame retardant polycarbonate (PC) - UL94-V0 |
Installation clearances | See chapter on Safety instructions and installation requirements |