EMC
The power supply is suitable for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.
EMC interference immunity |
| ||
---|---|---|---|
Strong transients | VDE 0160 | Over the entire load range | 750V, 0.3ms |
EMC interference emission | According to generic standards: EN 61000-6-4 | |
---|---|---|
Conducted interference emission, input lines | EN 55011, EN 55015, EN 55022, FCC Part 15, CISPR 11, CISPR 22 | Class B |
Conducted interference emission, output lines 1) | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1 | Limit values for the DC power connection according to EN 61000-6-3 not met |
Interference emission | EN 55011, EN 55022 | Class B |
Harmonic input current | EN 61000-3-2 | Met, class A limits |
Voltage fluctuations, flicker | EN 61000-3-3 | Met, tested with non-pulsating constant current loads. |
This device complies with FCC Part 15. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation. |
1) for information only, not mandatory for EN 61000-6-3 |
Switching frequencies | ||
---|---|---|
Main converter | 40kHz to 120kHz | For load current range between 1A - 5A |