DC-OK relay contact

This function monitors the output voltage generated by the power supply itself.

The contact closes

when the output voltage reaches 21.4V.

The contact opens

when the output voltage drops below 21.4V.

Contact load capacity

Maximum 60Vdc 0.3A, 30Vdc 1A, 30Vac 0.5A, ohmic load

Minimum permissible load: 1mA at 5Vdc

Insulation voltage

See the dielectric strength table in the chapter on Dielectric strength

DC-OK relay contact 1:
Behavior of the DC-OK relay contact