Hold-up time
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Hold-up time | Typ. | 64ms | 108ms | 105ms | At 24V, 2.5A, see Fig. Hold-up time over input voltage |
Min. | 54ms | 91ms | 88ms | At 24V, 2.5A, see Fig. Hold-up time over input voltage | |
Typ. | 26ms | 51ms | 50ms | At 24V, 5A, see Fig. Hold-up time over input voltage | |
Min. | 22ms | 43ms | 42ms | At 24V, 5A, see Fig. Hold-up time over input voltage |