Input inrush current
Active input inrush current limitation (with NTCs that are bridged by a relay contact) limits the input inrush current after the input voltage is switched on. The charge current in the EMI suppression capacitors is neglected in the first microseconds after power-on.
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Input inrush current | Max. | 15Apeak | 18Apeak | 42Apeak | At +40°C, cold start |
typ. | 13Apeak | 13Apeak | 25Apeak | At +25°C, cold start | |
typ. | 13Apeak | 15Apeak | 35Apeak | At +40°C, cold start | |
Inrush energy | Max. | 3A²s | 3A²s | 3A²s | At +40°C, cold start |