Dimensions and weight

Dimensions and weight

Overall width

49mm

Height

124mm

Depth

124mm
The height of the DIN rails must be added to the depth of the device to calculate the total installation depth required

DIN rail

 

Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15mm.

Weight

 

540g

Plastic material of the housing

Flame retardant polycarbonate (PC) - UL94-V0
Vicat softening temperature specified at 149°C according to ASTM D1525

Installation clearances

See chapter on Safety instructions and installation requirements

Dimensions and weight 1:
Front/side view PS2001-2410-0000