Environment

Environment

Operating temperature1)

-25°C to +70°C

Reduction of the output power according to Fig. Output current over ambient temperature

Storage temperature

-40°C to +85°C

For storage and transport

Output load reduction

6W/°C

Between +55°C and +70°C

Humidity2)

5 to 95% r.h.

According to IEC 60068-2-30

Oscillation, sinusoidal3)

2–17.8Hz: ±1.6mm; 17.8-500Hz: 2g 2 hours/axis

According to IEC 60068-2-6

Impacts3)

30g 6ms, 20g 11ms 3 impacts/direction, 18 impacts in total

According to IEC 60068-2-27

Installation altitude

0 to 2000m

Without restrictions

2000 to 6000m

Reduce output power or ambient temperature, see Fig. Output current over installation altitude
IEC 62477-1, overvoltage category II

Load reduction due to installation altitude

15W/1000m or 5°C/1000m

Above 2000m, see Fig. Output current over installation altitude

Overvoltage category

III

According to IEC 62477-1, for altitudes up to 5000m

II

Altitudes from 2000m to 6000m

Degree of pollution

2

According to IEC 62477-1, non-conductive

LABS-free

The device does not release any silicones or other paint-wetting impairment substances and is suitable for use in paint shops.

1) The working temperature is identical to the room temperature or the ambient temperature and is defined as the air temperature 2cm below the device.

2) Do not energize when condensation is present

3) Tested in conjunction with DIN rails according to EN 60715 with a height of 15mm and a thickness of 1.3mm and standard mounting position.

Environment 1:
Output current over ambient temperature; output current over installation altitude