Lifetime expectancy and MTBF

The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. The lifetime expectancy is stated in operating hours and is calculated according to the specifications of the capacitor manufacturer.

The manufacturer of the electrolytic capacitors only guarantees a maximum life of up to 15 years (131,400h). Any number exceeding this value represents a calculated theoretical lifetime which can be used to compare devices.

 

AC 100V

AC 120V

AC 230V

 

Lifetime expectancy

89,000h

93,000h

103,000h

At 24V, 5A and +40°C

252,000h

262,000h

291,000h

At 24V, 5A and +25°C

47,000h

55,000h

74,000h

At 24V, 10A and +40°C

133,000h

156,000h

209,000h

At 24V, 10A and +25°C

MTBF stands for Mean Time Between Failure, which is calculated from the statistical failure rate of the components and indicates the reliability of a device. It is a statistical representation of the probability of equipment failure and does not necessarily represent the service life of a product.

The MTBF number is a statistical representation of the probability of equipment failure. An MTBF number of 1,000,000h, for example, means that statistically, if there are 10,000 devices in use, one device will fail every 100 hours. However, it is not possible to say whether the failed device has been in operation for 50,000 hours or only 100 hours.

 

AC 100V

AC 120V

AC 230V

 

MTBF SN 29500,
IEC 61709

655,000h

736,000h

822,000h

At 24V, 10A and 40°C

1,149,000h

1,267,000h

1,391,000h

At 24V, 10A and +25°C

MTBF MIL HDBK 217F

 

323,000h

345,000h

374,000h

At 24V, 10A and 40°C; Ground Benign GB40

441,000h

471,000h

508,000h

At 24V, 10A and 25°C; Ground Benign GB25

72,000h

78,000h

85,000h

At 24V, 10A and 40°C; Ground Fixed GF40

94,000h

101,000h

111,000h

At 24V, 10A and 25°C; Ground Fixed GF25