Efficiency and losses

 

 

AC 100V

AC 120V

AC 230V

 

Efficiency

typ.

93.2%

94.0%

95.2%

At 24V, 10A, full load

Average efficiency*)

typ.

92.7%

93.1%

93.9%

25% at 2.5A, 25% at 5A,
25% at 7.5A. 25% at 10A

Losses

typ.

4.0W

4.0W

3.4W

At 24V, 0A (no load)

typ.

9.0W

8.5W

7.5W

At 24V, 5A (half load)

typ.

17.5W

15.3W

12.1W

At 24V, 10A (full load)

*) The average efficiency is based on assumptions for a typical application with the power supply unit operating at 25% of the nominal load during 25% of the time, 50% of the nominal load during 25% of the time, 75% of the nominal load during 25% of the time and 100% of the nominal load during the remaining time.

Efficiency and losses 1:
Efficiency over output current; losses over output current
Efficiency and losses 2:
Efficiency over input voltage; losses over input voltage