Input inrush current
Active input inrush current limitation (NTCs that are bridged by a relay contact) limits the input inrush current after the input voltage is switched on.
|
| AC 100V | AC 120V | AC 230V |
|
---|---|---|---|---|---|
Input inrush current*) | Max. | 14.5Apeak | 17Apeak | 32Apeak | At +40°C, cold start |
typ. | 7Apeak | 8.5Apeak | 16Apeak | At +25°C, cold start | |
typ. | 11.5Apeak | 14Apeak | 26Apeak | At +40°C, cold start | |
Inrush energy | Max. | 0.2A²s | 0.3A²s | 1A²s | At +40°C, cold start |
*) The charge current of the interference suppression capacitors during the first few microseconds after switching on is not taken into account.