Overview

PS1011-2410-0000 | Power supply 24 V, 10 A, 1-phase

Overview 1:

 

• AC 100-240V wide-range input

• Active power factor correction PFC

• Width only 49mm

• Efficiency of up to 95.2%

• Full power between -25°C and +55°C

• DC-OK relay contact

The PS1011-2410-0000 is a 1-phase 24 V power supply with an output current of 10 A and an output power of 240 W.

On the input side, the device features a wide-range input, active power factor correction (PFC) and inrush current limiting.

The output operates according to the UI characteristic curve and switches to the safe hiccup mode in case of overload/short-circuit.

The power supply is part of the PS1000 family and has a width of 49 mm. A DC OK LED and a potential-free relay contact monitor the status of the output voltage.

Overview of technical data *)

Overview of technical data

PS1011-2410-0000

Output voltage

DC 24V

Adjustment range

24 - 28V

Output current

10A (at 24V, amb.< +55°C)
6.25A (at 24V, amb.< +70°C)
8.6A (at 28V, amb.< +55°C)
5.4A (at 28V, amb.< +70°C)

Output power

240W (amb.< +55°C)
150W (amb.< +70°C)

Input voltage AC

AC 100-240V ±10%

Mains frequency

50-60Hz ±6%

Input current AC

2.17 / 1.18A at 120 / 230Vac

Power factor

0.98 / 0.93 at 120 / 230 Vac

Efficiency

94.0 / 95.2% at 120 / 230Vac

Temperature range

-25°C to +70°C

Dimensions (W x H x D)

49 x 124 x 124 mm
(without DIN rail)

Weight

540 g

Approvals/markings

cULus
CE, EAC, UKCA

*) All values typical for 24V, 10A, 230Vac, 50Hz, +25°C ambient temperature and after a warm-up time of five minutes, unless otherwise stated.