Technical Data

Technical Data

KM2042

Number of outputs

16

Rated load voltage

24 VDC (-15 %/+20 %)

Load type

ohmic, inductive, lamp load

Output current

max. 0.5 A on each channel, individually short-circuit proof,
Total current max. 4 A

Short circuit current

0.6…1.0 A

Breaking energy (ind.)

< 150 mJ/channel

Electrical isolation

500 V (K-bus/field voltage)

Power supply for the electronics

via the K-bus

Current consumption from the K-bus

typically 5 mA

Width of a bus terminal block

Maximum 64 standard Bus Terminals or 80 cm
(one KM2042 corresponds to 2 standard Bus Terminals here)

Data width in the input process image

0 bit

Data width in the output process image

16 bit

Dimensions without antenna (W x H x D)

approx. 26.5 mm x 100 mm x 70 mm (width aligned: 24 mm)

Weight

app. 90 g

Permissible ambient temperature range during operation

0°C ... + 55°C

Permissible ambient temperature range during storage

-25°C ... + 85°C

Permissible relative air humidity

95 %, no condensation

Mounting

on a 35 mm mounting rail to EN 60715

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Approvals / markings*

CE, UKCA, EAC

*) Real applicable approvals/markings see type plate on the side (product marking).