KL9540 - contact assignment
Terminal point | No. | Function |
---|---|---|
- | 1 | not used |
- | 5 | not used |
+24 V | 2 | Field supply feed for the power contacts (internally connected to terminal point 6) |
+24 V | 6 | Field supply feed for the power contacts (internally connected to terminal point 2) |
0 V | 3 | Field supply feed for the power contacts (internally connected to terminal point 7) |
0 V | 7 | Field supply feed for the power contacts (internally connected to terminal point 3) |
PE | 4 | PE connection (internally connected to terminal point 8) |
PE | 8 | PE connection (internally connected to terminal point 4) |