Technical data
Technical data | KL9540 | KL9550 | KL9540-0010 |
---|---|---|---|
Rated voltage | 24 V (-15%, +20%) | ||
Surge filter for field supply (Up) | yes | yes | yes |
Surge filter for system supply (Us) | no | yes | no |
Buffers the field supply (Up) | no | no | yes |
Terminal point for PE | yes | no | no |
Current carrying capacity of the field supply | 10 A max. | 5 A max. | |
Current carrying capacity of the system supply | - | 0.5 A max. | - |
Current consumption from the K-bus | - | ||
Bit width in the input process image | - | ||
Bit width in the output process image | - | ||
Dimensions (W x H x D) | approx. 12 mm x 100 mm x 70 mm | ||
Weight | approx. 40 g | approx. 50 g | approx. 65 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) | 0 °C ... +55 °C | |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | -25 °C ... +85 °C | |
Permissible relative air humidity | 95 %, no condensation | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Pluggable wiring | at all KSxxxx series terminals | ||
Enhanced mechanical load capacity | yes, see Installation instructions for terminals with enhanced mechanical load capacity | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Approvals/Markings* | CE, UKCA, cULus, EAC, GL, ATEX | CE, UKCA, cULus, EAC, GL |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |