Parameter registers (overview)
These registers are used to parameterize the power terminal. They can be read or written by means of register communication.
Transferring new values after a power-off reset Carry out a power-off reset (switching the terminal off and then on again) each time the terminal registers are changed so that the new values are also adopted by the measurement unit! |
PR no. | Comment | Default value | R/W | Memory | |
---|---|---|---|---|---|
PR0 | reserved | - | - | - | - |
... | ... | ... | ... | ... | ... |
PR5 | reserved | - | - | - | - |
PR6 | Diagnostic register | - | - | R | RAM |
Command register | 0x0000 | 0dec | - | - | |
Terminal type | 0x1F41 | 8001dec | R | ROM | |
Firmware version | e.g. 0x3141 | 12609dec | R | ROM | |
PR10 | Multiplex shift register | 0x0230 / 0x0418 | 560dec / 1048dec | R | ROM |
PR11 | Signal channels | 0x0160 | 352dec | R | ROM |
PR12 | Minimum data length | 0x6060 | 24672dec | R | ROM |
PR13 | Data structure | 0x0007 | 7dec | R | ROM |
PR14 | reserved | - | - | - | - |
PR1 | Alignment register | - | - | R/W | RAM |
PR16 | Hardware Version | e.g. 0x0000 | e.g. 0dec | R/W | Flash |
L1 voltage gain compensation | e.g. 0x0B00 | e.g. 2816dec | R/W | Flash | |
L2 voltage gain compensation | e.g. 0x0B00 | e.g. 2816dec | R/W | Flash | |
L3 voltage gain compensation | e.g. 0x0B00 | e.g. 2816dec | R/W | Flash | |
L1 current gain compensation | e.g. 0x3000 | e.g. 12288dec | R/W | Flash | |
L2 compensation gain current | e.g. 0x3000 | e.g. 12288dec | R/W | Flash | |
L3 compensation gain current | e.g. 0x3000 | e.g. 12288dec | R/W | Flash | |
Hall Sensor Sensitivity | 0x1FE3 | 8163dec | R/W | Flash | |
PR24 | reserved | - | - | - | - |
... | ... | ... | ... | ... | ... |
PR30 | reserved | - | - | - | - |
Code word register | - | - | R/W | RAM | |
Feature-Register | 0x0221 | 545dec | R/W | Flash | |
Rated current L1 | 0x0000 | 0dec | R/W | Flash | |
Switch-on threshold L1 | 0x0000 | 0dec | R/W | Flash | |
Overvoltage threshold L1 | 0x0DAC | 3500dec | R/W | Flash | |
Undervoltage threshold L1 | 0x0096 | 150dec | R/W | Flash | |
Overload threshold L1 | 0x09C4 | 2500dec | R/W | Flash | |
Underload threshold L1 | 0x0000 | 0dec | R/W | Flash | |
Rated current L2 | 0x0000 | 0dec | R/W | Flash | |
Switch-on threshold L2 | 0x0000 | 0dec | R/W | Flash | |
Overvoltage threshold L2 | 0x0DAC | 3500dec | R/W | Flash | |
Undervoltage threshold L2 | 0x0096 | 150dec | R/W | Flash | |
Overload threshold L2 | 0x09C4 | 2500dec | R/W | Flash | |
Underload threshold L2 | 0x0000 | 0dec | R/W | Flash | |
Rated current L3 | 0x0000 | 0dec | R/W | Flash | |
Switch-on threshold L3 | 0x0000 | 0dec | R/W | Flash | |
Overvoltage threshold L3 | 0x0DAC | 3500dec | R/W | Flash | |
Undervoltage threshold L3 | 0x0096 | 150dec | R/W | Flash | |
Overload threshold L3 | 0x09C4 | 2500dec | R/W | Flash | |
Underload threshold L3 | 0x0000 | 0dec | R/W | Flash | |
Maximum current difference | 0x01F4 | 500dec | R/W | Flash | |
Tripping class | 0x000A | 10dec | R/W | Flash | |
Measuring cycle time | 0x0032 | 50dec | R/W | Flash | |
PR54 | reserved | - | - | - | - |
... | ... | ... | ... | ... | ... |
PR63 | reserved | - | - | - | - |