KL6831, KL6841 - Connection
Terminal point | No. | Connection for |
---|---|---|
+ 24 VDC | 1 | 24 V supply voltage |
Input 1 | 2 | 24 V digital input for executing freely definable SMI commands, default: Rising edge: all SMI drives are started up |
SMI+ | 3 | SMI bus line I+ |
SMI- | 4 | SMI bus line I- |
0 V | 5 | Ground |
Input 2 | 6 | 24 V digital input for executing freely definable SMI commands, default: Rising edge: all SMI drives are shut down |
SMI+ | 7 | SMI bus line I+ |
SMI- | 8 | SMI bus line I- |
Input 1 and input 2 The digital inputs Input 1 and Input 2 (terminal points 2 and 6) only work if the 24 V supply voltage is connected and the K-bus voltage supplied is switched on. |
Input 1 and input 2, effect on automatic mode The digital inputs Input 1 and Input 2 (terminal points 2 and 6) have priority over automatic control through the PLC program. If the digital inputs are operated, other PLC-controlled SMI commands are blocked. To enable them a rising edge is required at the bResetInactiveProcessImage input of FB_KL6831KL6841Communication. See documentation TwinCAT PLC Lib:SMI. |