Documentation issue status

Version

Comment

2.0.0

  • Migration
  • Structure update
  • Chapter Product overview updated,
    • SMI Power LED added
    • Links to the TwinCAT libraries updated
    • Corrections in chapter Technical Data
  • Chapter Notes on ESD protection added
  • Update chapter Connection system -> Connection
  • Chapter Notes on commissioning with DI1 and DI2 updated
  • Chapter KS200 configuration software added
  • Chapter Access from the user program added

1.1.0

  • Chapter Register description updated
  • Chapter Principle of operation corrected

1.0.0

First release

0.0.x

Internal versions for product management and development

Firmware and hardware versions

Documentation
Version

KL6831

KL6841

Firmware

Hardware

Firmware

Hardware

2.0.0

1D

02

1D

02

1.1.0

1C

00

1C

00

1.0.0

1C

00

1C

00

The firmware and hardware versions (delivery state) can be found in the serial number printed on the side of the terminal.

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY - year
FF - firmware version
HH - hardware version

Example with ser. no.: 44 13 B1 00:

44 - week of production 44
13 - year of production 2013
1C – firmware version 1C
00 - hardware version 00