KL6821 - Settings

The KS2000 provides dialogs for commissioning and diagnosis of DALI devices on the KL6821.

The dialogs offer not only functions for addressing DALI control gears and DALI control devices, but also for writing and reading parameters. The search function automatically detects the DALI device types and displays them in a tree structure.

KL6821 - Settings 1:

All parameters of the KL6821 can also be set via the KS2000. This makes it possible, for example, to define the DALI commands that are sent when the digital inputs on the KL6821 are actuated.

KL6821 - Settings 2:

Overview of the most important functions in the KS2000 for the KL6821: