Documentation issue status

Version

Comment

1.1.0

  • Chapter Contact assignment updated

1.0.0

  • Chapter Technical data updated

0.3

  • Chapter DALI-2 current added

0.2

  • Chapter Product overview extended
  • Chapter Configuration software KS2000 extended
  • Link to TwinCAT libraries added

0.1

  • First draft

Firmware and hardware versions

Documentation
Version

KL6821

Firmware

Hardware

1.1.0

09

10

1.0.0

09

09

0.3

09

09

0.2

08

08

0.1

08

08

The firmware and hardware versions (delivery state) of the terminal can be found in the serial number printed on the side.

The KL6821 from firmware 08 and hardware 08 is DALI-2 certified and can be clearly identified by the DALI-2 logo on the terminal side.

Compared to the previous firmware versions (B8 to BD) and hardware versions (01 to 07) and adjustments have been made. For example, the certification-relevant GTIN and also a readable unique serial number are present in the certified KL6821.

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with serial number 35 04 1B 01:

35 - week of production 35
04 - year of production 2004
1B - firmware version 1B
01 - hardware version 01