BECKHOFF KL6811: Product overview

Introduction

KL6811 - Introduction 1:

The KL6811 enables the connection of up to 64 DALI slaves. The KS2000 software enables simple configuration via a PC. The PC is directly coupled with the Bus Coupler via an RS232 interface or via the fieldbus. The integrated power supply unit generates an electrically isolated 24 V DC output voltage. No further components are required for the operation of the DALI slaves. The KL6811 operates fieldbus-independent.