Documentation issue status

Version

Comment

2.1.0

  • Chapter Technical data updated
  • Ex markings added to technical data
  • Chapter Instructions for ESD protection added
  • Chapter Disposal added
  • Chapter Beckhoff Identification Code (BIC) added
  • Links to TwinCAT libraries updated
  • Document structure updated

2.0.0

  • Migration

1.4.0

  • Register description corrected
  • Technical data updated
  • Introduction and annex updated

1.3.0

  • Screenshots for KS2000 configuration software updated
  • Technical data updated

1.2.2

  • Mounting rail installation updated
  • Basic function principles updated

1.2.1

  • LED descriptions updated
  • Product overview restructured

1.2

  • Parameterization description for KL6811 and DALI devices with KS2000 configuration software expanded
  • Status byte descriptions expanded
  • Technical data updated
  • Register description corrected

1.1

  • Parameterization description for KL6811 and DALI devices with KS2000 configuration software added
  • Description of DALI commands expanded
  • Examples for register communication added

1.0

  • Description of LEDs and pin assignment expanded
  • Information on further reading and the standard added
  • English translation available

0.2

Technical data updated

0.1

First preliminary version

Firmware and hardware versions

Documentation
Version

KL6811, KS6811

Firmware

Hardware

2.1.0

2H

11

2.0.0

2H

11

1.4.0

2H

10

1.3.0

2F

07

1.2.2

1J

04

1.2.1

1J

04

1.2

1J

03

1.1

1G

03

1.0

 

01

0.2

 

01

0.1

 

01

The firmware and hardware versions (delivery state) can be taken from the serial number printed on the side of the terminal.

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with serial number 35 04 1B 01:

35 - week of production 35
04 - year of production 2004
1B - firmware version 1B
01 - hardware version 01