Technical data
Technical Data | KL6781-0000 |
---|---|
Data transfer channels | 1 |
M-Bus devices | max. 40 standard loads (1.5 mA) |
Transmission standard | M-Bus properties |
Data transfer rate | 300...9600 baud (default 2,400 baud) |
Bus access | Master-slave technique (polling) |
Cable length | max. 300 m |
Current consumption from the K-Bus | typically 65 mA |
Current consumption from power contacts | max. 250 mA |
Short-circuit strength | yes |
Electrical isolation | 500 V (K-Bus / M-Bus) |
Width in the process image | input/output: 24 bytes |
Configuration | TwinCAT PLC (M-Bus function blocks) |
Rated voltage | 24 VDC (-15% / +20%) |
Input voltage | 24 VDC (-15% / +20%) |
Weight | approx. 60 g |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature range during operation | 0 °C ... +55 °C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Markings / Approvals | CE, UL |