Register description
The registers are used to parameterize the terminal. They can be read or written by means of register communication.
R4: Register page selection (read/write)
The KL6581 has two register pages via which registers 32 to 63 can be addressed.
Using register 4, select which register page 32 to 63 is to be shown. Valid values:
0: Register page 1
1: Register page 2
R8: Terminal type
Register R8 contains the ID for the terminal module.
KL6581: 0x19B5 (6581dec)
R9: Firmware version
Register R9 contains the firmware version of the terminal, e.g. 0xB100 = 'B1'.
This value cannot be changed.
R31: Code word register
- If you write values into the user registers without first entering the user code word (0x1235) into the code word register, the terminal will not accept the supplied data.
- If you write values into the user registers and have previously entered the user code word (0x1235) in the code word register, these values are stored in the RAM registers and in the SEEPROM registers and are therefore retained if the terminal is restarted.
The code word is reset if the terminal is restarted.
Register page 1
R32: KL6583 found modules (read only)
If the bit is set, then a corresponding module has been found.
Example:
0x0001 only one module with CAN address 1 found.
0x0005 two modules with CAN address 1 and 3 found.
0x00FF eight KL6583 found from address 1 to 8
R33: Number of KL6583 modules (read only)
Number of KL6853 modules found. Maximum 8.
R34: Feature register
The feature register specifies a variety of properties for the terminal.
Bit | Feature | Value | Explanation | Default |
|---|---|---|---|---|
R34.15 | EnableDisplay ConfigMissmatch | 0bin | The status bit SB5 does not show configuration errors. | 0bin |
1bin | The status bit SB5 shows configuration errors. | |||
R34.14 | - | reserved | 0bin | |
... | ... | ... | ... | |
R34.0 | - | reserved | 0bin | |
Register page 2
R32/R33 to R46/R47: EnOcean IDs of the connected KL6583
R32/R33: EnOcean ID of the KL6583 with CAN address 1 (read only)
R34/R35: EnOcean ID of the KL6583 with CAN address 2 (read only)
R36/R37: EnOcean ID of the KL6583 with CAN address 3 (read only)
R38/R39: EnOcean ID of the KL6583 with CAN address 4 (read only)
R40/R41: EnOcean ID of the KL6583 with CAN address 5 (read only)
R42/R43: EnOcean ID of the KL6583 with CAN address 6 (read only)
R44/R45: EnOcean ID of the KL6583 with CAN address 7 (read only)
R46/R47: EnOcean ID of the KL6583 with CAN address 8 (read only)
R48 to R55: Firmware versions the connected KL6583
R48: Firmware version of the KL6583 with CAN address 1 (read only)
R49: Firmware version of the KL6583 with CAN address 2 (read only)
R50: Firmware version of the KL6583 with CAN address 3 (read only)
R51: Firmware version of the KL6583 with CAN address 4 (read only)
R52: Firmware version of the KL6583 with CAN address 5 (read only)
R53: Firmware version of the KL6583 with CAN address 6 (read only)
R54: Firmware version of the KL6583 with CAN address 7 (read only)
R55: Firmware version of the KL6583 with CAN address 8 (read only)
R56: State of the KL6583 with the CAN address 1 (read only)
0: does not exist
8: KL6583 is in operational state (in data exchange)
R57: State of the KL6583 with the CAN address 2 (read only)
0: does not exist
8: KL6583 is in operational state (in data exchange)
R58: State of the KL6583 with the CAN address 3 (read only)
0: does not exist
8: KL6583 is in operational state (in data exchange)
R59: State of the KL6583 with the CAN address 4 (read only)
0: does not exist
8: KL6583 is in operational state (in data exchange)
R60: State of the KL6583 with the CAN address 5 (read only)
0: does not exist
8: KL6583 is in operational state (in data exchange)
R61: State of the KL6583 with the CAN address 6 (read only)
0: does not exist
8: KL6583 is in operational state (in data exchange)
R62: State of the KL6583 with the CAN address 7 (read only)
0: does not exist
8: KL6583 is in operational state (in data exchange)
R63: State of the KL6583 with the CAN address 8 (read only)
0: does not exist
8: KL6583 is in operational state (in data exchange)