Register overview
The registers are used to parameterize the terminal. They can be read or written by means of register communication.
Register no. | Comment | Default value | R/W | Memory | |
---|---|---|---|---|---|
R0 | reserved | 0x0000 | 0dec | - | - |
... | ... | ... | ... | ... | ... |
R3 | reserved | 0x0000 | 0dec | - | - |
Selection of the register page | 0x0000 | 0dec | R/W | ROM | |
R5 | reserved | 0x0000 | 0dec | - | - |
... | ... | ... | ... | ... | ... |
R7 | reserved | 0x0000 | 0dec | - | - |
Terminal type | 0x19B5 | 6581dec | R | ROM | |
Firmware version | e.g. 0xB100 |
| R | ROM | |
R10 | Multiplex shift register | 0x0160 | 352dec | R | ROM |
R11 | Signal channels | 0x0160 | 352dec | R | ROM |
R12 | minimum data length of a channel | 0x6060 | 24672dec | R | ROM |
R13 | Data structure | 0x0000 | 0dec | R | ROM |
R14 | reserved | 0x0000 | 0dec | - | - |
R15 | Alignment register | typically 0x7F80 | typically 32640dec | R/W | RAM |
R16 | reserved | 0x0000 | 0dec | - | - |
R17 | internal use | typically 0x0000 | typically 0dec | R | EEPROM |
R18 | reserved | 0x0000 | 0dec | R | EEPROM |
R19 | reserved | 0x0000 | 0dec | R | EEPROM |
R20 | reserved for internal use | 0x0001 | 1dec | R | EEPROM |
R21 | reserved for internal use | 0x0500 | 1280dec | R | EEPROM |
R22 | reserved for internal use | 0x0000 | 0dec | R | EEPROM |
R23 | reserved for internal use | 0x00FF | 255dec | R | EEPROM |
R24 | reserved | 0x0000 | 0dec | - | - |
... | ... | ... | ... | ... | ... |
R30 | reserved | 0x0000 | 0dec | - | - |
Code word register | 0x0000 | 0dec | R/W | EEPROM | |
R32 | Register to show the register pages (see register 4) | variable | variable | R | RAM |
... | ... | ... | ... | ... | ... |
R63 | Register to show the register pages (see register 4) | variable | variable | R | RAM |
Register page 1
Register no. | Comment | Default value | R/W | Memory | |
---|---|---|---|---|---|
KL6583 found modules | variable | variable | R | RAM | |
Number of found modules | variable | variable | - | RAM | |
Feature register | 0x0000 | 0dec | R/W | RAM | |
R35 | reserved | 0x0000 | 0dec | - | - |
... | ... | ... | ... | ... | ... |
R63 | reserved | 0x0000 | 0dec | - | - |
Register page 2
Register no. | Comment | Default value | R/W | Memory | |
---|---|---|---|---|---|
EnOcean ID of the KL6583 with CAN address 1 | variable | variable | R | RAM | |
... | ... | ... | ... | ... | ... |
EnOcean ID of the KL6583 with CAN address 8 | variable | variable | R | RAM | |
Firmware version of the KL6583 with CAN address 1 | variable | variable | R | RAM | |
... | ... | ... | ... | ... | ... |
Firmware version of the KL6583 with CAN address 8 | variable | variable | R | RAM | |
Status of the KL6583 with CAN address 1 | variable | variable | - | RAM | |
... | ... | ... | ... | ... | ... |
Status of the KL6583 with CAN address 8 | variable | variable | - | RAM |